??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22352.0020 Threaded Lifting Pin
HELP_VARIABLE
Company
Halder
Description
EH 22352. - Threaded Lifting Pins, self-locking
Bill of material
22352.0020 Threaded Lifting Pin
BESTNR
Ref. No.
22352.0020
MAT
Material
Heat-treated steel
D1
Thread
M20
L1
22 mm
D2
-0.07
17.25 mm
D3
30.00 mm
L2
30.0 mm
L3
36.5 mm
L4
52 mm
L5
32.6 mm
L6
36.0 mm
L7
56 mm
L8
114.0 mm
L9
30.0 mm
L10
17 mm
F1
Carrying force
16.6 kN
F2
Carrying force
7.7 kN
F3
Carrying force
5.8 kN
AG
Locating Thread
M20 mm
TMAX
Temperature max.
250 °C
G
Weight
510 g
Embedded user actions